The PI3DBS16222Q is an automotive-qualified differential exchange switch featuring pass-through pinout. It supports 2x2 exchange switch operating at 20Gbps, and enables applications in PCI Express 4.0, USB 4.0, USB 3.1 Gen 2, Thunderbolt 4, 10G BASE-KR.
When the select control input is low, Port A connects to port B, and port C connects to port D for an eight-channel differential pass-though. When the select control input is high, Port A connects to port D, and port B connects to port C.
Compliance (Only Automotive supports PPAP) | Automotive |
---|---|
Configuration | Exchange, 2:2: 4-Differential Channel |
Differential Channels | 4 |
Lanes | 2 |
Type | DPDT |
Voltage | 3.3 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents